brožuru

Type NXAIR up to 17.5 kV, 50 kA, Air-Insulated

Medium-Voltage Switchgear

Medium-Voltage Switchgear Type NXAIR up to 17.5 kV, 50 kA, Air-Ins

Siemens NXAIR Medium-Voltage Switchgear: Robust Air-Insulated Solutions for Demanding Applications

Dive into the technical specifications of the Siemens NXAIR Medium-Voltage Switchgear, engineered for superior performance in demanding power distribution environments. This air-insulated switchgear delivers outstanding reliability and safety for systems operating up to 17.5 kV and handling fault currents up to 50 kA. Discover how the NXAIR series provides a powerful and efficient solution for your medium-voltage needs.

Access this asset to explore the full features, benefits, and technical data of the Siemens NXAIR 50 kA switchgear.

Sdílení