бяла хартия

The value of the MVL702 Magnetic Expansion Valve

This white paper highlights how the Magnetic Expansion Valve MVL702 redefines performance for high-temperature heat pumps, offering a powerful tool for sustainability and cost reduction across various industries.

Two industrial components, a Siemens control unit and a metallic sensor or valve, are depicted against a dark blue background. They are connected by teal lines and dots, visually representing data flow or interaction between the devices.

The global push for decarbonization and energy efficiency in industrial heating and cooling demands innovative solutions. This white paper highlights how the Magnetic Expansion Valve MVL702 redefines performance for high-temperature heat pumps, offering a powerful tool for sustainability and cost reduction across various industries.

  • Exceptional energy savings: up to 14% energy savings and 21% more heating capacity; COP up to 22% higher
  • Enhanced safety: mechanical closing on power failure; A3 certified for natural refrigerants
  • Unrivaled reliability: maintenance-free, direct-drive design for stable performance in difficult conditions
  • Precision control: rapid superheat control for faster optimization and extended compressor life
  • Proven performance: validated by real-world test results from Neng Yin Heat Pump Technology Co

Сподели