Transformer Protection Tutorial Series #1

January - March | Join the webinar live or watch it later on demand | Free of charge

Series #1: Transformer Protection - From Theory to Configuration and Testing

For beginners and experts in Transformer Protection. This webinar series is designed for engineers, consultants, planners, and operators in utilities, industry, and infrastructure. It provides comprehensive coverage, including theory, device selection, configuration, and testing.


What it's all about

In our transformer protection webinar series, you'll gain comprehensive knowledge about key protection functions, typical transformer protection applications, and how to configure a SIPROTEC 7UT8x using DIGSI 5. Additionally, you'll learn to perform testing with the SIPROTEC 5 DigitalTwin and an OMICRON test device.

Discover the essentials of transformer protection, structured into two focused blocks:

Series #1: From Theory and Product Overview to Configuration and Testing
Dive into transformer protection principles and explore the general theory. Learn how to configure modern differential protection using DIGSI and perform thorough testing.

Series #2: Applications and Functions
Explore advanced applications for 3-winding transformers, restricted earth fault protection, auto-, special-, and phase-shift transformers.
Join the webinar live or watch it later on demand

Language: English
Cost: Free of charge


Benefits

  • Extend your knowledge and skills to configure, operate and maintain transformer protection systems.
  • Get a deeper understanding of transformer protection from theory till configuration and testing.
  • Ask our experts

We are looking forward to meeting you in the event!


Agenda

Part 1: Transformer Protection at a Glance - January 13, 2026 10:00 h - 11:00 h
- Overview of transformer differential protection with SIPROTEC 7UT82/85/86/87
- Typical applications and product variants
- Functional improvements
- Migrating from SIPROTEC 4 to SIPROTEC 5

Part 2: Transformer Differential Protection Theory - January 27, 2026, 10:00 h - 10:30 h
- Fundamental principles of transformer differential protection
- Advanced stabilization methods for external faults and other scenarios
- Inrush current detection strategies
- Types of differential protection stages
- Key considerations for tap changer operations

Part 3: Current Transformer Selection - February 10, 2026, 10:00 h - 10:30h
- Overview of current transformer types
- Magnitude and angle errors in current transformers
- Challenges caused by transient currents
- Current transformer design and requirements

Part 4: Transformer Protection with configuration - February 24, 2026, 10:00 h - 11:00 h
- Practical example: Gas power plant
- Functional architecture
- Live demo: Learn how to configure with DIGSI 5

Part 5: Virtual closed-loop test - March 10, 2026, 10:00 h - 11:30 h
- Customer-reported challenges in transformer differential protection
- Key features of transformer differential protection
- Virtual testing using SIPROTEC DigitalTwin and OMICRON RelaySimTest
- Turn-to-turn fault detection techniques
- News and live Q&A with our experts

 Transformer Protection Tutorial Series #1
Transformer Protection Tutorial Series #1

Speakers

Sebastian Schneider - Product Manager Transformer and Generator Protection - Speaker
LinkedIn

Webinar - Sebastian Schneider

Nina Hühn - Differential Protection Technical Expert - Speaker
LinkedIn

Webinar - Nina Hühn

Lukas Muth - Technical Trainer and Testing Expert - Speaker

Webinar - Lukas Muth